IESNA:LM-63-2002
[TEST]P976448
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-45-S-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 4500LM PACKAGE 80CRI 3000K STANDARD TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.27A 31.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4398.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 31.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1277.1 1282.2 1277.1 1270.7 1259.0 1244.9 1228.0 1207.4 1183.0 1157.2 
1127.4 1093.9 1057.8 1021.6 980.4 932.7 884.9 834.7 784.3 731.5 
669.6 610.2 549.5 494.1 436.0 380.6 327.6 283.8 243.9 205.2 
171.6 138.1 108.4 80.0 53.0 28.4 0.0 
1277.1 1283.6 1300.3 1322.3 1344.1 1355.8 1358.4 1354.5 1344.1 1328.7 
1305.4 1273.3 1235.8 1194.5 1146.8 1099.0 1041.1 984.3 927.6 869.4 
811.5 755.9 696.6 641.2 585.6 536.6 490.2 446.3 407.6 368.9 
332.8 295.5 255.4 211.6 160.0 94.2 0.0 
1277.1 1286.2 1339.0 1388.0 1422.9 1447.3 1465.4 1473.1 1474.5 1466.8 
1447.3 1422.9 1384.2 1340.3 1288.7 1230.6 1170.1 1106.8 1041.1 976.6 
913.3 851.4 789.5 730.1 674.7 623.1 570.2 521.1 474.7 429.6 
380.6 332.8 278.6 216.7 151.0 81.3 0.0 
1277.1 1312.0 1389.4 1442.2 1491.3 1527.5 1557.1 1573.9 1580.3 1575.1 
1557.1 1526.1 1481.0 1426.7 1362.2 1295.1 1217.7 1146.8 1070.7 995.8 
923.6 856.5 792.0 730.1 672.1 619.2 567.6 517.3 464.4 414.2 
365.1 308.4 247.7 187.1 129.0 65.9 0.0 
1277.1 1317.1 1397.1 1455.1 1508.0 1549.3 1580.3 1599.7 1606.1 1602.3 
1581.6 1549.3 1500.3 1438.4 1371.3 1297.7 1225.5 1141.7 1061.7 989.5 
913.3 847.6 784.3 726.3 670.8 615.4 562.4 514.8 460.6 415.4 
361.2 303.2 236.1 179.4 123.8 61.9 0.0 
